SNVSCF2A November 2025 – May 2026 LM65680
PRODMIX
Use MODE/SYNC to synchronize the internal oscillator to an external clock signal running between 300kHz and 2.2MHz. The amplitude of the external clock must meet the SYNC input thresholds, VSYNC(IH) and VSYNC(IL), to reliably trigger the internal synchronization pulse detector. The minimum SYNC ON and OFF pulse durations must exceed tSYNC-ON(min) and tSYNC-OFF(min), respectively.
Note that an external clock signal can only be applied after power up, when PG transitions to high. If applied before power up (or during pin detection), the LM656x0 can not detect the clock signal.