Figure 8-3 to Figure 8-6 provide derating curves obtained using the LM65680 buck regulator EVM, giving an RθJA
of approximately 18°C/W. The actual performance for a given application depends on
the previously mentioned factors. Use the Thermal Design Resources as a guide for thermal design of the PCB and to estimate RθJA
for a given application environment.

| VIN = 12V, 24V,
48V |
|
VOUT = 5V |
| FSW =
400kHz |
|
RθJA =
18°C/W |
Figure 8-3 LM65680 Output Current Derating vs Ambient
Temperature (5VOUT, 400kHz)
| VIN = 12V, 24V,
48V |
|
VOUT = 5V |
| FSW = 800kHz |
|
RθJA =
18°C/W |
Figure 8-5 LM65680 Output Current Derating vs Ambient
Temperature (5VOUT, 800kHz)
| VIN = 24V,
48V |
|
VOUT =
12V |
| FSW =
400kHz |
|
RθJA =
18°C/W |
Figure 8-4 LM65680 Output Current Derating vs Ambient
Temperature (12VOUT, 400kHz)
| VIN = 12V, 24V,
48V |
|
VOUT = 5V |
| FSW = 2.1MHz |
|
RθJA =
18°C/W |
Figure 8-6 LM65680 Output Current Derating vs Ambient
Temperature (5VOUT, 2.1MHz)