SNVSCN2B September 2024 – October 2026 TPS37100-Q1
PRODUCTION DATA
Per IEC 60664, Creepage is the shortest distance between two conductive parts or as shown in Figure 8-5 the distance between high voltage conductive parts and grounded parts, the floating conductive part is ignored and subtracted from the total distance.
Figure 8-5 Creepage DistanceFigure 8-5 details