SNVSCN8B September 2025 – October 2026 TPS923610 , TPS923611 , TPS923612
PRODUCTION DATA
The TPS923610/1/2 enters over-voltage protection mode in a VOUT pin over-voltage condition and prevent device from keep turning on and off switching. If the voltage of VOUT pin is detected rising above VOVP_R and then dropping below VOVP_R-VOVP_HYS for 3 times, the TPS923610/1/2 stays in over-voltage protection mode until the device is reset by one of two ways, which are shutdown and re-enabling device by the ADIM pin or triggering UVLO by the VIN pin. In over-voltage protection mode, the switching stops.