SNVSCN8B September 2025 – October 2026 TPS923610 , TPS923611 , TPS923612
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VIN | Input voltage range | 2.5 | 5.5 | V | ||
| VIN_UVLO | VIN under voltage lockout threshold | VIN rising | 2.3 | 2.49 | V | |
| VIN falling | 2.05 | 2.17 | V | |||
| IQ | Quiescent current into VIN pin | Chip enable. No switching. | 260 | 300 | µA | |
| ISD | Shutdown current into VIN pin | ADIM = 0 (IC disabled), TJ = 25 °C | 0.13 | 0.25 | µA | |
| ADIM = 0 (IC disabled), TJ up to 85°C | 0.13 | 0.5 | µA | |||
| CONTROL LOGIC | ||||||
| VADIM_H | ADIM Logic high threshold | TJ up to 85°C | 1.2 | V | ||
| VADIM_L | ADIM Logic low threshold | TJ up to 85°C | 0.385 | V | ||
| RADIM_PD | ADIM pin internal pull down resistor | 600 | kΩ | |||
| tADIM_EN(1) | ADIM first pulse high time to enable device | 40 | us | |||
| tADIM_SD(1) | ADIM logic low time to shutdown | 2.5 | ms | |||
| tADIM_PWM(1) | ADIM minimum PWM on time for dimming | 20 | ns | |||
| VOLTAGE REFERENCE | ||||||
| VFB | PWM duty cycle 100% (TPS923610, TPS923611) | 195 | 200 | 206 | mV | |
| TJ = 25°C | 198 | 200 | 203 | mV | ||
| PWM duty cycle 10% (TPS923610, TPS923611) | 14.5 | 20.2 | 25.5 | mV | ||
| TJ = 25°C | 18 | 20.2 | 22 | mV | ||
| PWM duty cycle 1% (TPS923610, TPS923611) | TJ = 25°C | 1.7 | 2.2 | 2.7 | mV | |
| PWM duty cycle 0.1% (TPS923610, TPS923611)(1) | TJ = 25°C | 0.3 | mV | |||
| PWM duty cycle 100% (TPS923612) | 198 | 203 | 207 | mV | ||
| TJ = 25°C | 201 | 203 | 206 | mV | ||
| PWM duty cycle 10% (TPS923612) | 16 | 20.6 | 26 | mV | ||
| TJ = 25°C | 18.6 | 20.6 | 22.6 | mV | ||
| PWM duty cycle 1% (TPS923612) | TJ = 25°C | 1.75 | 2.25 | 2.75 | mV | |
| PWM duty cycle 0.1% (TPS923612)(1) | TJ = 25°C | 0.3 | mV | |||
| IFB | FB pin bias current | VFB=200mV | 0.1 | uA | ||
| SWITCH CONVERTER | ||||||
| RDSON_LS | Low-side switch FET on resistance (TPS923610, TPS923611) | 280 | 400 | mΩ | ||
| TJ = 25°C | 280 | 300 | mΩ | |||
| Low-side switch FET on resistance (TPS923612) | 300 | 420 | mΩ | |||
| TJ = 25°C | 300 | 320 | mΩ | |||
| RDSON_HS | High-side switch FET on resistance (TPS923610, TPS923611) | 600 | 900 | mΩ | ||
| TJ = 25°C | 600 | 680 | mΩ | |||
| High-side switch FET on resistance (TPS923612) | 625 | 925 | mΩ | |||
| TJ = 25°C | 625 | 705 | mΩ | |||
| FSW(1) | Switching frequency (TPS923610DRLR, TPS923611DRLR, TPS923612DRVR) | 1.1 | MHz | |||
| Switching frequency (TPS923611LSDRLR, TPS923612LSDRVR) | 0.4 | MHz | ||||
| VOVP_R | VOUT over-voltage rising threshold (TPS923610) | TJ up to 85°C | 24.25 | 25 | 25.5 | V |
| VOUT over-voltage rising threshold (TPS923611, TPS923612) | TJ up to 85°C | 29.6 | 30.5 | 31.4 | V | |
| VOVP_HYS | VOUT over-voltage falling threshold | 1 | V | |||
| Dmin | Minimum dutycycle of switching operation (TPS923610DRLR, TPS923611DRLR, TPS923612DRVR) | 15% | ||||
| Minimum dutycycle of switching operation ( TPS923611LSDRLR, TPS923612LSDRVR) | 8% | |||||
| CURRENT LIMIT | ||||||
| ILIM | FET switching peak current limit (TPS923610, TPS923611) | 1.6 | 1.8 | 2.1 | A | |
| FET switching peak current limit (TPS923612) | 1.95 | 2.25 | 2.6 | A | ||
| ILIM_START(1) | FET switching start-up peak current | 0.8 | A | |||
| THERMAL SHUTDOWN | ||||||
| TTSD_R(1) | Thermal shutdown rising threshold | TJ rising | 170 | °C | ||
| TTSD_F(1) | Thermal shutdown falling threshold | TJ falling | 150 | °C | ||