SNVSCN8B September 2025 – October 2026 TPS923610 , TPS923611 , TPS923612
PRODUCTION DATA
The TPS923610/1/2 enters normal operation mode from shutdown mode when the voltage of ADIM pin is higher than the threshold voltage VADIM_H for a period longer than tADIM_EN, along with the soft-start process. In normal operation mode, the TPS923610/1/2 uses peak current mode (PCM) control and operates in forced continuous conduction mode (FCCM) over the entire load range.