SNVSCP2A March 2025 – August 2025 LP5815
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | DRL | YCH | ||
| SCL | 1 | A1 |
I |
I2C serial interface clock input. |
| SDA | 2 | B1 |
I/O |
I2C serial interface data input/output. |
| GND | 3 | C1 |
P |
Ground. |
| VCC | 4 | D1 | P | Power supply of the device. A 1 μF capacitor is recommended to be connected between this pin with GND and be placed as close to the device as possible. |
|
STAT |
5 | D2 |
I |
Instant blinking control input. |
| OUT2 | 6 | C2 | O | Constant current sink output 2. |
| OUT1 | 7 | B2 | O | Constant current sink output 1. |
| OUT0 | 8 | A2 | O | Constant current sink output 0. |