SNVSCP2A March 2025 – August 2025 LP5815
PRODUCTION DATA
The LP5815 is a 3-channel RGB LED driver with autonomous animation engine control and controllable Instant Blinking feature. The device has ultra-low operation current with 0.1μA (typical) in shutdown mode, 0.1mA (typical) when enable device and 0.2mA (typical) when illuminate LEDs.
Both analog dimming and PWM dimming methods are adopted to achieve powerful dimming performance. The output current of each LED can be adjusted with 256 steps from 0.1mA to 25.5mA or 0.2mA to 51mA. The 8-bits PWM generator enables smooth and audible-noise-free dimming control for LED brightness.
The autonomous animation engine can significantly reduce the real-time loading of controller. Each LED can be configured through the related registers to realize vivid and fancy lighting effects.
The Instant Blinking via STAT pin control feature can provide automatic blinking on OUT0 channel without I2C communication after powering up.
|
PART NUMBER |
PACKAGE (1) |
PACKAGE SIZE (NOM) (2) |
|---|---|---|
|
LP5815DRLR |
SOT583 (8) |
1.6mm × 2.1mm |
|
LP5815YCHR |
DSBGA (8) |
1.36mm × 0.8mm |