To get the design parameters in Section 8.2.2, the following program steps can be referred.
After VCC powering up and wait around
1ms,
- Set CHIP_EN = 1 to enable
the device(Write 01h to register 00h)
- Set MAX_CURRENT = 1h to set
51mA maximum output LED current (Write 01h to register 01h)
- Set 51mA maximum current for red LEDs,
40.8mA maximum current for green and blue LEDs (Write FFh to
registers 14h, write CCh to registers 15h and 16h)
- Enable all
3 LEDs (Write 07h to register 02h)
- Send UPDATE_CMD to
make above step2 and step4 configurations take effect (Write 55h to
register 0Fh)
- Set red,
green and blue LEDs PWM duty cycle as 100%, 80% and 40% (Write FFh to
register 18h, write CCh to register 19h, write 66h to register
1Ah)
After this step, the red, green and blue LEDs
are turned on with 100%, 80% and 40% PWM duty cycle.