SNVSCR4B July 2024 – November 2025 TLA431 , TLA432
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-2 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Reference Initial Accuracy | 1.0% |
| Supply Voltage | 24V |
| Cathode Current (Ik) | 5mA |
| Output Voltage Level | 2.5V - 36V |
| Load Capacitance | 0.1μF |
| Feedback Resistor Values and Accuracy (R1 & R2) | 10kΩ |