SNVSCS3 February 2025 LP5892-Q1
PRODUCTION DATA
The LP5892-Q1 device is able to adjust the output current of each of the three color groups R0-R15, G0-G15, and B0-B15 separately. This function is called color brightness control (CC). For each color, it has 8-bit data register, CC_R, CC_G, or CC_B. Thus, all color group output currents can be adjusted in 256 steps from 0% to 100% of the maximum output current, IOUTSET. The output current of each color, IOUT_R (or G or B) can be calculated by Equation 2 below.

Table 6-3 shows the CC data versus the constant-current against IOUTSET:
| CC Register (CC_R or CC_G or CC_B) | Ratio of IOUTSET | |
|---|---|---|
| 0000 0000b | 1/256 | 0.39% |
| 0000 0001b | 2/256 | 0.78% |
| ... | ... | ... |
| 0111 1111b (default) | 128/256 | 50% |
| ... | ... | ... |
| 1111 1110b | 255/256 | 99.61% |
| 1111 1111b | 256/256 | 100% |