SNVSCW9 April 2025 TPS371K-Q1
ADVANCE INFORMATION
Device Decoder in Table 5-1 describe how to decode certain device function of the device based on the orderable part number. Not all part numbers follow this nomenclature. Use Table 6-1 as the part number decoding table for all devices.
| ORDERABLE PART NAME | Thresholds | OV Threshold | OV Hysteresis | UV Threshold | UV Hysteresis | Low UV Threshold | Time Delay | VSENSE Scale |
|---|---|---|---|---|---|---|---|---|
| PTPS371KVM5DFXRQ1 | Fixed | 900V | 2% | N/A | N/A | N/A | ADJ CTS ADJ CTR | N/A |