SNVSCW9
April 2025
TPS371K-Q1
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Device Comparison
5
Pin Configuration and Functions
6
Device and Documentation Support
6.1
Device Nomenclature
6.2
Documentation Support
6.2.1
Related Documentation
6.3
Receiving Notification of Documentation Updates
6.4
Support Resources
6.5
Trademarks
6.6
Electrostatic Discharge Caution
6.7
Glossary
7
Revision History
8
Mechanical, Packaging, and Orderable Information
1
Features
AEC-Q100 qualified for automotive applications
Device temperature grade 1: –40°C to +125°C
Functional Safety-Compliant Targeted (Preview)
Development targeted for functional safety applications
Documentation to aid ISO 26262 system design
Overvoltage and undervoltage fault monitor for 400V & 800V BMS and DC-Link
1% overvoltage and undervoltage outputs
Fast detection time (<5μs) to help minimize system fault tolerant time interval
30V to 60V Low UV output
Device flexibility to meet design requirements
User selectable adjustable overvoltage and undervoltage thresholds
User programmable capacitor-based glitch rejection and deassertion delay
Integrated buffer for ADC monitoring
High accuracy 0.35% (maximum) scaled down voltage of sense pin
VSENSE pin can directly drive high-speed ADC inputs
Designed for safety applications (Preview)
Output latching feature to help bring system to safe state
Built-In Self-Test to monitor device functionality and enhance system protection