SNVSD08A February 2026 – October 2026 LM34938-Q1
PRODUCTION DATA
The VCC2 regulator is the supply for the integrated gate driver. The LDO starts in low-current, pre-bias mode, once the voltage on the nRST-Pin is higher than the rising threshold. If the EN/UVLO pin is higher than the rising threshold the VCC2 is fully active and provides the target performance specified by the electrical characteristics parameters.
Do not connect an external load to the VCC2-PIN