SNVSD08A February 2026 – October 2026 LM34938-Q1
PRODUCTION DATA
For applications with external feedback divider use a resistive divider network from the output capacitance to the FB-pin. Use the following equation to calculate the resistor values.
To maintain fixed voltage and interface programmable voltage the device contains an internal voltage divider. In this case the FB is not used for sensing the output voltage for the loop regulation. Instead the VOUT-pin is used to sense the output voltage on the power stage.
The selection between internal and external feedback divider is done through the FB pin. If the voltage on the FB-pin is higher than VT+(SEL,iFB), before the soft start is initiated, the device operates with the internal feedback. The selection of internal and external FB cannot be done dynamically and the pin information gets latched until the next EN or V(POR) power cycle. A simple method of selecting the internal feedback divider is to connect the divider to VCC2.
The ratio of the internal feedback divider can be changed with the SEL_DIV20 bit (see MFR_SPECIFIC_D8 Register Field Descriptions).
Rewriting VOUT_A after changing SEL_DIV20 bit is recommended.
Below an overview of the possible Vo setting according the VOUT_A and SEL_DIV20
| PARAMETER | VALUE |
|---|---|
| Output voltage min. | 0V |
| Output voltage maximum | 24V |
| Output voltage programming step size typical | 10mV |
Use the following equation to calculate the nominal output voltage:
| PARAMETER | VALUE |
|---|---|
| Output voltage min. | 0V |
| Output voltage maximum | 48V |
| Output voltage programming step size typical | 20mV |
The read-out register value of the 'VOUT_A' control register is clamped for the lower and for the upper limit of the register range.
Use the following equation to calculate the nominal output voltage: