SNVU596A October   2018  – July 2025 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Setup
    1. 2.1 SCL/SDA Pins
    2. 2.2 NRST Pin
    3. 2.3 ENx (GPIOx) Pins
    4. 2.4 nINT
  6. 3Configuration
    1. 3.1 Configuration Sequence
    2. 3.2 Default OTP Configurations
    3. 3.3 Recommended Order of Configuring Registers Through I2C
      1. 3.3.1 Voltage Settings
      2. 3.3.2 Other Regulator Settings
      3. 3.3.3 GPO Settings
      4. 3.3.4 Clock Sync Functions
      5. 3.3.5 PGOOD Settings
      6. 3.3.6 Interrupt Settings
      7. 3.3.7 Startup and Shutdown Sequence
      8. 3.3.8 Set ENx Pin Control Bits
      9. 3.3.9 Set EN_BUCKx Bits
  7. 4Revision History

PGOOD Settings

The PGOOD output can be used to monitor several signals and has multiple settings to configure as listed below.

  • Monitoring of regulator output voltage (Individual regulators are selectable)
  • Undervoltage only or undervoltage and overvoltage monitoring
  • Monitoring output current
  • Debounce time setting
  • Push-pull or open drain output
  • Gated or continuous operating mode
  • Adjustable polarity

For more information on the PGOOD signal functionality, see the device-specific data sheet.