SNVU596A October 2018 – July 2025 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
Each of the bucks and GPOs on the LP8752x-Q1 can be set to startup and shutdown in a specific sequence. To configure the desired sequence the STARTUP_DELAY and SHUTDOWN_DELAY fields for each output need to be set to a value between 0x0 and 0xF. The delay time that this value corresponds to depends on the DOUBLE_DELAY bit and the HALF_DELAY bit located in the CONFIG register. A value of 0 on both of these bits allow a delay ranging from 0ms to 15ms with 1ms steps. Figure 3-4 shows an example of how these delays can be used to configure a startup and shutdown sequence, in this case with EN1 signal. For a full description of all registers and their settings, see the device-specific data sheet.
Figure 3-4 Startup and Shutdown Sequence
Timing Diagram