SNVU596A October   2018  – July 2025 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Setup
    1. 2.1 SCL/SDA Pins
    2. 2.2 NRST Pin
    3. 2.3 ENx (GPIOx) Pins
    4. 2.4 nINT
  6. 3Configuration
    1. 3.1 Configuration Sequence
    2. 3.2 Default OTP Configurations
    3. 3.3 Recommended Order of Configuring Registers Through I2C
      1. 3.3.1 Voltage Settings
      2. 3.3.2 Other Regulator Settings
      3. 3.3.3 GPO Settings
      4. 3.3.4 Clock Sync Functions
      5. 3.3.5 PGOOD Settings
      6. 3.3.6 Interrupt Settings
      7. 3.3.7 Startup and Shutdown Sequence
      8. 3.3.8 Set ENx Pin Control Bits
      9. 3.3.9 Set EN_BUCKx Bits
  7. 4Revision History

Clock Sync Functions

The LP8752x-Q1 device contains a CLKIN input to synchronize switching clock of the buck regulator with the external clock. Depending on the PLL_MODE[1:0] bits (in PLL_CTRL register) and the external clock availability, the external clock is selected and interrupt is generated. Optionally, mask this interrupt with the SYNC_CLK_MASK bit in TOP_MASK1 register. The nominal frequency of the external input clock is set by EXT_CLK_FREQ[4:0] bits (in PLL_CTRL register) and ranges from 1MHz to 24MHz with 1MHz steps. The external clock must be inside accuracy limits (–30%/+10%) for valid clock detection. For more information on this function, see the device-specific data sheet.