SNVU771B july   2021  – july 2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Related Documentation
    2. 1.2 TPS38700-Q1 Applications
  5. 2Schematic, Bill of Materials, and Layout
    1. 2.1 TPS38700Q1EVM Schematic
    2. 2.2 TPS38700Q1EVM Bill of Materials
    3. 2.3 Layout and Component Placement
    4. 2.4 Layout
  6. 3EVM Connectors
    1. 3.1 EVM Test Points
    2. 3.2 EVM Jumpers
  7. 4EVM Setup and Operation
    1. 4.1 Setup and GUI Installations
    2. 4.2 GUI
    3. 4.3 Quick Start
  8. 5Revision History

EVM Setup and Operation

This section describes the functionality and operation of the TPS38700Q1EVM. Refer to the TPS38700-Q1 Multichannel I2C Programmable Voltage Sequencer data sheet for details on the electrical characteristics of the device.

The TPS38700Q1EVM comes pre-populated with the TPS38700C03NRGERQ1. The EVM is capable of many different configurations in order to fully evaluate the functionality of all the TPS38700-Q1 device variants. The default configuration of the EVM Jumpers is mentioned in the Table 3-2. The TPS38700Q1EVM comes populated with I2C bus repeater, comparators, LDO, 32.768 kHz crystal and TPS38700C03NRGERQ1 programmable voltage sequencer.

The TPS38700Q1EVM also provides an option to apply a separate pull-up voltage to any of the ENABLE pins by changing the position of jumper J6 to VENx and connecting the pull-up voltage to test points TP23.

Equipment Needed

  • TPS38700Q1EVM
  • TI's USB Interface Adapter (with ribbon cable)
  • Power Supply (3.3 V)
  • Function Generator (provide pulse input for evaluation)
  • Multi-channel Oscilloscope (review evaluation waveforms)
  • Jumper Cables (additional evaluation)