SNVU819 November 2021 LM5168 , LM5168-Q1
| DESIGNATOR | QUANTITY | DESCRIPTION | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|
| C1 | 1 | CAP, CERM, 0.1 μF, 250 V, ±10%, X7T, 0805 | C2012X7T2E104K125AA | TDK |
| C3 | 1 | CAP, CERM, 2200 pF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0402 | GCM155R71H222KA37D | MuRata |
| C4 | 1 | CAP, CERM, 3300 pF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E2X7R2A332K080AA | TDK |
| C6, C7, C24 | 3 | CAP, CERM, 22 µF, 25 V, ±10%, X5R, AEC-Q200 Grade 3, 1210 | GRT32ER61E226KE13L | MuRata |
| C9, C10, C22, C23 | 4 | Cap Ceramic 1-μF 250-V X7T 10% Pad SMD 1812 +125°C Automotive T/R | CGA8P3X7T2E105K250KE | TDK |
| C11 | 1 | CAP, CERM, 56 pF, 50 V, ±5%, C0G/NP0, 0603 | C0603C560J5GACTU | Kemet |
| C16, C17 | 2 | CAP, CERM, 4.7 μF, 100 V, ±10%, X7S, AEC-Q200 Grade 1, 1210 | CGA6M3X7S2A475K200AB | TDK |
| C19, C20 | 2 | CAP, CERM, 0.1 µF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | HMK107B7104KAHT | Taiyo Yuden |
| C21 | 1 | Aluminum Electrolytic Capacitors Radial 33-μF 20% 160-V, Can - SMD - 2000 Hrs at 125°C | ULT2C330MNL1GS | Nichicon |
| D1 | 1 | Diode, Schottky, 150 V, 1 A, PowerDI123 | DFLS1150-7 | Diodes Inc. |
| J2, J3, J7, J8 | 4 | Terminal Block, 3.5mm Pitch, 2 × 1, TH | ED555/2DS | On-Shore Technology |
| J6 | 1 | Header, 100 mil, 2 × 1, Gold, TH | TSW-102-07-G-S | Samtec |
| L3 | 1 | Ferrite Bead, 2000 Ω at 100 MHz, 1.2 A, 1210 | FBMH3225HM202NT | Taiyo Yuden |
| R2 | 1 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04020000Z0ED | Vishay-Dale |
| R4 | 1 | RES, 118 k, 1%, 0.1 W, 0603 | RC0603FR-07118KL | Yageo |
| R5 | 1 | RES, 1.00 M, 1%, 0.1 W, 0603 | RC0603FR-071ML | Yageo |
| R6 | 1 | RES, 453 k, 1%, 0.1 W, 0603 | RC0603FR-07453KL | Yageo |
| R7 | 1 | RES, 332 k, 1%, 0.1 W, 0603 | RC0603FR-07332KL | Yageo |
| R8 | 1 | RES, 33.2 k, 1%, 0.1 W, 0603 | RC0603FR-0733K2L | Yageo |
| R9 | 1 | RES, 61.9 k, 1%, 0.1 W, 0603 | RC0603FR-0761K9L | Yageo |
| R10 | 1 | RES, 100 k, 1%, 0.1 W, 0402 | ERJ-2RKF1003X | Panasonic |
| R11 | 1 | RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW08051K00FKEA | Vishay-Dale |
| R12 | 1 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | Vishay-Dale |
| T1 | 1 | Power inductor, coupled, shielded, 20% tol, RoHS, halogen-free | LPD8035V-333MRC | Coilcraft |
| TP1 | 1 | Test Lead clips and hooks, SMT | S1751-46 | Harwin |
| TP2, TP3, TP4 | 3 | Terminal, Turret, TH, Triple | 1598-2 | Keystone |
| U1 | 1 | IC | LM5168FQDDAR | Texas Instruments |
| C2 | 0 | CAP, CERM, 1000 pF, 200 V, ±10%, X7R, 0603 | GRM188R72D102KW07D | MuRata |
| C5 | 0 | CAP, AL, 100 µF, 25 V, ±20%, SMD | UWT1E101MCL1GS | Nichicon |
| C12, C13 | 0 | CAP, CERM, 22 μF, 25 V, ±10%, X7R, AEC-Q200 Grade 1, 1210 | TMK325B7226KMHT | Taiyo Yuden |
| C14 | 0 | CAP, CERM, 0.01 µF, 100 V, ±10%, X8R, AEC-Q200 Grade 0, 0603 | CGA3E2X8R2A103K080AD | TDK |
| C15 | 0 | CAP, CERM, 1000 pF, 50 V, ±5%, X7R, AEC-Q200 Grade 1, 0603 | C0603C102J5RACAUTO | Kemet |
| C18 | 0 | CAP, CERM, 4.7 μF, 100 V, ±10%, X7S, AEC-Q200 Grade 1, 1210 | CGA6M3X7S2A475K200AB | TDK |
| C25 | 0 | CAP, CERM, 22 µF, 25 V, ±10%, X5R, AEC-Q200 Grade 3, 1210 | GRT32ER61E226KE13L | MuRata |
| J1, J5 | 0 | Header, 100 mil, 2 × 1, Gold, TH | TSW-102-07-G-S | Samtec |
| J4 | 0 | Header, 100 mil, 3 × 1, Gold, TH | HTSW-103-07-G-S | Samtec |
| L2 | 0 | Inductor, Shielded Drum Core, Ferrite, 15 μH, 1.8 A, 0.05 Ω, AEC-Q200 Grade 1, SMD | MSS7341T-153MLB | Coilcraft |
| R1 | 0 | RES, 1.0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031R00JNEA | Vishay-Dale |
| R3 | 0 | RES, 0.2, 1%, 1 W, 2010 | CSRN2010FKR200 | Stackpole Electronics Inc |