SNVU888 March 2024
The table below displays the bill of materials (BOM). To download the BOM, see the design files at the LP5811-10EVM tools page.
| DESIGNATOR | QUANTITY | DESCRIPTION | MANUFACTURER | PART NUMBER |
|---|---|---|---|---|
| C2, C5 | 1 | CAP, CERM, 10µF, 25V,+/- 10%, X5R, 0805 | Yageo | CC0805KKX5R8BB106 |
| C3, C6 | 1 | CAP, CERM, 22uF, 35V, +/- 20%, X5R, 1206 | TDK | C3216X5R1V226M160AC |
| C1, C4 | 1 | CAP, CERM, 1µF, 10V,+/- 5%, X8L, AEC-Q200 Grade 0, 0805 | Kemet | C0805C105J8NACTU |
D0_A, D0_B, D0_C, D0_D, D1_A, D1_B, D1_C, D1_D, D2_A, D2_B, D2_C, D2_D, D3_A, D3_B, D3_C, D3_D | 16 | LED, Cool White, SMD | Cree | CLM3C-WKW-CWBYA453 |
J2, J8, J14, J15, J23, J36, J40, J41, J42 | 9 | Header, 100mil, 2x1, Gold, TH | Samtec | HTSW-102-07-G-S |
J3, J9, J10, J18, J26, J39 | 6 | Header, 100mil, 4x2, Gold, TH | Samtec | TSW-104-07-G-D |
J16, J17, J21, J35 | 4 | Header, 100mil, 3x1, Gold, TH | Samtec | TSW-103-07-G-S |
J1, J7, J20, J22, J24, J30, J31, J32, J33, J34, J37, J44, J45, J46, J47, J48 | 16 | Header, 2.54mm, 1x1, Gold, TH | Samtec | TSW-101-08-G-S |
J19 | 1 | Header, 100mil, 4x1, Gold, TH | Samtec | TSW-104-07-G-S |
J43 | 1 | Header, 100mil, 6x2, Gold, TH | Samtec | TSW-106-07-G-D |
L1, L2 | 2 | Inductor, Shielded, Powdered Iron, 1uH, 5A, 0.027 ohm, SMD | Bourns | SRP4020TA-1R0M |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | Brady | THT-14-423-10 |
R1, R2 | 2 | RES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06034K70JNEA |
SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J15, SH-J16, SH-J17, SH-J18, SH-J19, SH-J20, SH-J21 | 13 | Shunt, 100mil, Gold plated, Black | Samtec | SNT-100-BK-G |
TP1, TP2, TP3, TP4, TP5, TP6 | 6 | Terminal, Turret, TH, Double | Keystone | 1502-2 |
U1 | 1 | 4-channel RGBW LED driver with I2C and auto animation control 9-DSBGA -40 to 85 | Texas Instruments | LP5810AYBHR |
U2 | 1 | Synchronous boost 4-channel RGBW LED driver with I2C and auto animation control 12-DSBGA -40 to 85 | Texas Instruments | LP5811BYBHR |
U3 | 1 | 4-channel RGBW LED driver with I2C and auto animation control 8-SON -40 to 85 | Texas Instruments | LP5810CDSDR |
U4 | 1 | Synchronous Boost 4-Channel RGBW LED Driver With Autonomous Control | Texas Instruments | LP5811DDRRR |
USB2ANY | 1 | Header(shrouded), 2.54mm, 5x2, Gold, R/A, TH | Sullins Connector Solutions | SBH11-PBPC-D05-RA-BK |