SNVU891 February 2025 LM25137 , LM25137-Q1 , LM25137F-Q1 , LM5137 , LM5137-Q1 , LM5137F , LM5137F-Q1
Figure 4-2 through Figure 4-9 show the design of the EVM using a 6-layer PCB with 2oz copper weight (2.8mils or 70µm copper thickness). The EVM is essentially a single-sided design except for the EMI filter and some optional 0603 components located on the bottom side.