SNVU928 November 2024
The LMR66430-EP is an easy-to-use, synchronous,
step-down voltage converter. The EVM is capable of
delivering up to 3A of load current from an input
voltage of up to 36V. The LMR66430NEP-EVM features
an output voltage of 3.3V and a switching
frequency of 1MHz. By default, this EVM is
populated with the LMR66430MB3RXBRNEP. The
LMR66430NEP-EVM is capable of supporting the
entire LMR66430-EP, LMR664x0-Q1, and
LMQ664x0-Q1 family of
devices by exchanging the default IC with other
variants in the family including the
non-automotive grade devices.