SNVU928
November 2024
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
EVM Specifications
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Test Points
2.1.2
Jumpers
2.2
Operation: Quick Start
3
Implementation Results
3.1
LMR66430NEP-EVM Thermal Performance
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
1.3
EVM Specifications
MIN
TYP
MAX
VIN
4.5V
12V
36V
VOUT
3.3V
IOUT
0
3A
FSW
1MHz