SNVU928 November   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 EVM Specifications
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Test Points
      2. 2.1.2 Jumpers
    2. 2.2 Operation: Quick Start
  8. 3Implementation Results
    1. 3.1 LMR66430NEP-EVM Thermal Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks

Test Points

See Figure 2-1 for typical test setup. The functions of the test point connections are:

  • VIN_EMI — Input supply to EVM.
  • GND_EMI — Ground connection for the input supply.
  • VIN — Input supply to the IC. Can be connected to a digital multimeter to measure the input voltage after EMI filter.
  • VOUT — Output voltage test point of EVM. Can be connected to a desired load.
  • GND — Ground test point.
  • PG — This test point is connected to the PGOOD pin from the IC.
  • SYNC — This test point can also be connected to an external clock to synchronize the IC.
  • GND— This test point represents the analog ground test point and is connected to the ground plane.
LMR66430NEP-EVM EVM Board Connections Figure 2-1 EVM Board Connections