Connect the positive output of the power supply to J2 and the negative output to J6.
Connect the load to J1 for the positive connection and J5 for the negative connection.
Set the power supply voltage to 8V and the electronic load to 0.1 A. Make sure the electronic load voltage is in regulation with a nominal 5V output.
Slowly increase the load while monitoring the output voltage between J4-VOUT and J4-GND. The output voltage must remain in regulation with a nominal 4V output as the load is increased up to 3A.
Slowly sweep the input voltage from 8V to 36V. The output voltage must remain in regulation with a nominal 5V output.
Set the output voltage to 48V via I2C and GUI
Increase the load to 5A.
Slowly sweep the input voltage from 36V to 20V. Make sure the output voltage remains in regulation with a nominal 48V output.
Decrease the input voltage down to 0V to shut down the buck-boost converter, and then turn off the load.