SPMU379A April 2026 – July 2026 TPS25751A
The PD Controller application binary can be pushed over I2C using the I2Ct port, or the PD controller can read it from an external EEPROM at target address 0x50 on the I2Cc port. The PD Controller application binary provides a way to customize and initialize the settings of the PD Controller. It allows for any register bit accessible through the Host Interface to be changed before the PD Controller application starts normal operation, to configure system-related settings that must be correct before any application decision is made. TI provides a GUI tool to create the PD Controller application binary.