SPMU379A April 2026 – July 2026 TPS25751A
| Description | The 'SRDY' Task instructs PD Controller to enable a power switch for input. | |||
|---|---|---|---|---|
| INPUT DATAX | Bit | Name | Description | |
| Byte 1: SRDY Task Header | ||||
| 7:3 | Reserved | Reserved (write 0). | ||
| 2:0 | SwitchSelect | Specifies which switch will be enabled. Switches must be configured as inputs that wait for SYS_RDY Task (SRDY). | ||
| 000b | Reserved | |||
| 001b | Reserved | |||
| 010b | PP3 (PP_EXT1) | |||
| 011b | Reserved | |||
| 100b - 101b | Reserved | |||
| 110b | Automatically-selected by the PP*Config field in the GLOBAL_SYSTEM_CONFIG register (0x27) . Assumes a single switch is configured as an input. This allows a Host to issue this Task without having to know which switch that is. | |||
| 111b | Automatically-selected by PD Controller policy. Used primarily to re-enable a switch that has been turned off for some reason. | |||
| OUTPUT DATAX | Byte 1: Standard Task Return Code. See also Table 6-1. | |||
| Task Completion | The 'SRDY' Task completes when the selected input switch is successfully enabled or the Task otherwise fails. | |||
| Side Effects | When 'SRDY' completes power switches can have been re-configured, which will affect the Status register. | |||
| Additional Information | When this 'SRDY' Task is issued, the selected switch will enable with soft-start. The turn-on time of the switch and the system load must be considered along with the Safe-Operating Area (SOA) of the switch. In most cases, the system must draw a very small load until the switch is enabled. | |||