SPMU381A April   2026  – August 2026 TPS25752A

 

  1.   1
  2. 1Read This First
    1. 1.1 Notational Conventions
    2. 1.2 Glossary
    3. 1.3 Related Documents
    4. 1.4 Support Resources
    5. 1.5 Trademarks
  3. 2Introduction
    1. 2.1 Purpose and Scope
  4. 3PD Controller Host Interface Description
    1. 3.1 Overview
    2. 3.2 Register and Field Notation
  5. 4Unique Address Interface
    1. 4.1 Unique Address Interface Protocol
  6. 5PD Controller Policy Modes
    1. 5.1 Overview
    2. 5.2 Source Policy Mode
  7. 6Register Overview
    1. 6.1 TPS25752A Registers
  8. 74CC Task Detailed Descriptions
    1. 7.1 Overview
    2. 7.2 CPU Control Tasks
      1. 7.2.1 'Gaid' - Return to Normal Operation
      2. 7.2.2 'GAID' - Cold Reset Request
    3. 7.3 PD Message Tasks
      1. 7.3.1 'SWDF' - PD DR_Swap to DFP
      2. 7.3.2 'SWUF' - PD DR_Swap to UFP
      3. 7.3.3 'GSkC' - PD Get Sink Capabilities
      4. 7.3.4 'SSrC' - PD Send Source Capabilities
      5. 7.3.5 'GPPI' - PD Get Port Partner Information
      6. 7.3.6 'MBRd' - Message Buffer Read
    4. 7.4 Patch Bundle Update Tasks
      1. 7.4.1 'PBMs' - Start Patch Burst Mode Download Sequence
      2. 7.4.2 'PBMc' - Patch Burst Mode Download Complete
      3. 7.4.3 'PBMe' - End Patch Burst Mode Download Sequence
      4. 7.4.4 'FLrd' - Flash Memory Read
      5. 7.4.5 'FLad' - Flash Memory Write Start Address
      6. 7.4.6 'FLwd' - Flash Memory Write
      7. 7.4.7 'FLvy' - Flash Memory Verify
    5. 7.5 System Tasks
      1. 7.5.1 'I2Cr' - I2C Read Transaction
      2. 7.5.2 'I2Cw' - I2C Write Transaction
      3. 7.5.3 'GPsh' - set GPIO high
      4. 7.5.4 'GPsl' - set GPIO low
  9. 8User Reference
    1. 8.1 PD Controller Application Customization
    2. 8.2 Loading a Patch Bundle
    3. 8.3 Liquid Detection Registers
    4. 8.4 GPIO Events
  10. 9Revision History

'PBMe' - End Patch Burst Mode Download Sequence

Table 7-12 'PBMe' - Patch Burst Mode Exit
DescriptionThe 'PBMe' Task ends the patch loading sequence. This Task instructs the PD controller to complete the patch loading process.
INPUT DATAXNone
OUTPUT DATAXByte 1: Standard Task Return Code.
Task CompletionThe 'PBMe' Task completes after it has ended the patch loading sequence. If MODE register (0x03) is equal to 'APP ', then this Task will be rejected.
Side EffectsWhen the 'PBMe' is successful, the second target address will be restored to the value configured by the ADCINx pins. The PD controller leaves the MODE register (0x03) as 'PTCH' and will wait for the patching process to restart.
Additional InformationIf the MODE register is 'APP ' indicating that the PD controller is in the APP mode, then it will reject the 'PBMe' Task.