SPMU381A April   2026  – August 2026 TPS25752A

 

  1.   1
  2. 1Read This First
    1. 1.1 Notational Conventions
    2. 1.2 Glossary
    3. 1.3 Related Documents
    4. 1.4 Support Resources
    5. 1.5 Trademarks
  3. 2Introduction
    1. 2.1 Purpose and Scope
  4. 3PD Controller Host Interface Description
    1. 3.1 Overview
    2. 3.2 Register and Field Notation
  5. 4Unique Address Interface
    1. 4.1 Unique Address Interface Protocol
  6. 5PD Controller Policy Modes
    1. 5.1 Overview
    2. 5.2 Source Policy Mode
  7. 6Register Overview
    1. 6.1 TPS25752A Registers
  8. 74CC Task Detailed Descriptions
    1. 7.1 Overview
    2. 7.2 CPU Control Tasks
      1. 7.2.1 'Gaid' - Return to Normal Operation
      2. 7.2.2 'GAID' - Cold Reset Request
    3. 7.3 PD Message Tasks
      1. 7.3.1 'SWDF' - PD DR_Swap to DFP
      2. 7.3.2 'SWUF' - PD DR_Swap to UFP
      3. 7.3.3 'GSkC' - PD Get Sink Capabilities
      4. 7.3.4 'SSrC' - PD Send Source Capabilities
      5. 7.3.5 'GPPI' - PD Get Port Partner Information
      6. 7.3.6 'MBRd' - Message Buffer Read
    4. 7.4 Patch Bundle Update Tasks
      1. 7.4.1 'PBMs' - Start Patch Burst Mode Download Sequence
      2. 7.4.2 'PBMc' - Patch Burst Mode Download Complete
      3. 7.4.3 'PBMe' - End Patch Burst Mode Download Sequence
      4. 7.4.4 'FLrd' - Flash Memory Read
      5. 7.4.5 'FLad' - Flash Memory Write Start Address
      6. 7.4.6 'FLwd' - Flash Memory Write
      7. 7.4.7 'FLvy' - Flash Memory Verify
    5. 7.5 System Tasks
      1. 7.5.1 'I2Cr' - I2C Read Transaction
      2. 7.5.2 'I2Cw' - I2C Write Transaction
      3. 7.5.3 'GPsh' - set GPIO high
      4. 7.5.4 'GPsl' - set GPIO low
  9. 8User Reference
    1. 8.1 PD Controller Application Customization
    2. 8.2 Loading a Patch Bundle
    3. 8.3 Liquid Detection Registers
    4. 8.4 GPIO Events
  10. 9Revision History

Unique Address Interface Protocol

The Unique Address Interface allows for complex interactions between an I2C controller and a single PD Controller. The I2C target unique address is used to receive or respond to Host Interface protocol commands. Figure 4-1 and Figure 4-2 show the write and read protocols, respectively. The Byte Count used during a register write can be longer than the number of bytes actually written, in other words the controller can issue the stop bit without writing N bytes. Similarly, during a register read, the controller can issue the stop bit before reading all N bytes. N bytes refers to the number of bytes to be read or written.

 I2C Unique Address Write Register ProtocolFigure 4-1 I2C Unique Address Write Register Protocol
 I2C Unique Address Read Register ProtocolFigure 4-2 I2C Unique Address Read Register Protocol