SPRACT8 September   2020 66AK2H06 , 66AK2H12 , 66AK2H14

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 TI Processor SDK RTOS
    2. 1.2 TI NDK
    3. 1.3 66AK2H Device
    4. 1.4 FTP Offering in TI Processor SDK RTOS
  4. 2Hardware and Software
  5. 3Develop the FTP Server on K2H
    1. 3.1 Reference FTP Server Example
    2. 3.2 Create K2H FTP Server Example
    3. 3.3 Test K2H FTP Server Example
  6. 4Performance Tuning
    1. 4.1 Quick Code Check
      1. 4.1.1 FTP Transmitting Code Check
      2. 4.1.2 FTP Receiving Code Check
      3. 4.1.3 CCS Project Optimization
    2. 4.2 Increase the TCP Buffer Sizes
    3. 4.3 UIA CPU Load Instrumentation
    4. 4.4 What Can We Do on the PC Side?
      1. 4.4.1 TCP Window Scaling Check
      2. 4.4.2 Receive Interrupt Coalescing Check
    5. 4.5 What Else Can We Do on the K2H Side?
      1. 4.5.1 TCP/IP Checksum Offloading Check
      2. 4.5.2 NIMU Driver Efficiency Profiling
      3. 4.5.3 Receive Interrupt Coalescing
    6. 4.6 Final FTP Throughput Results
  7. 5Summary
  8. 6References

TI NDK

The Network Development Kit (NDK) https://software-dl.ti.com/processor-sdk-rtos/esd/docs/latest/rtos/index_Foundational_Components.html#ndk is a platform for development and demonstration of network enabled RTOS applications on TI processors and includes demonstration software showcasing capabilities across a range of network enabled applications.

The NDK provides an IPv6 and IPv4 compliant TCP/IP stack working with the TI-RTOS Kernel. It primarily focuses on providing the core Layer 3 and Layer 4 stack services along with additional higher-level network applications. The NDK itself does not include any platform or device specific software. The NDK interfaces through well-defined transport interface, Network Interface Management Unit (NIMU), to the PDK and platform software elements needed for operation.