SPRAD04 January 2022 TDA4VH-Q1 , TDA4VM , TDA4VM-Q1
Once the keywriter package is installed, it consists of two folders as shown in Figure 3-1. You need to merge and replace these two original folders or files in PDK with the keywriter folder.
Figure 3-1 Keywriter Install
DirectoryOpenSSL is required for building the OTP Keywriter, make sure your Linux OS is installed the OpenSSL before next step.
# sudo apt-get install openssl