SPRAD64 November 2022 AM620-Q1 , AM623 , AM625 , AM625-Q1
The FC-BGA pattern implemented on the AM62x (AMC) design offers several opportunities for via sharing. Vias are shared across BGA pins. Figure 4-1 and Figure 4-2 show the via sharing opportunities for VDD_CORE and VSS power supplies respectively. Further opportunities for other power domains are illustrated in Figure 4-3. Via sharing across BGA pins provides for easier escape routing and also robust electrical connection by connecting multiple pins.
Figure 4-1 Via Sharing for VDD_CORE Domain
Figure 4-2 Via Sharing for VSS
Figure 4-3 Via Sharing for Other Power Domains