SPRAD67A december   2022  – july 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
    1. 1.1 Before Getting Started With the Board Design
    2. 1.2 Processor (Device) Selection
      1. 1.2.1 Availability of Tightly Coupled Memory (TCM)
    3. 1.3 Technical Documentation
    4. 1.4 Design Documentation
  5. Block Diagram
    1. 2.1 Creating the Block Diagram
    2. 2.2 Selecting the Boot Mode
    3. 2.3 Confirming Pinmux (Multiplexing Compatibility)
  6. Power Supply
    1. 3.1 Power Supply Architecture
      1. 3.1.1 Integrated Power Architecture
      2. 3.1.2 Discrete Power Architecture
    2. 3.2 Power (Supply) Rails
      1. 3.2.1 Core Supply
      2. 3.2.2 Peripheral Power Supply
      3. 3.2.3 Internal LDO for IO Groups (Processor IO Groups)
      4. 3.2.4 Dual-Voltage IOs (LVCMOS IOs / Processor IOs)
      5. 3.2.5 Dual-Voltage Dynamic Switching IOs for SDIO
      6. 3.2.6 VPP (eFuse ROM Programming Supply)
    3. 3.3 Determining Board Power Requirements
    4. 3.4 Power Supply Filters
    5. 3.5 Power Supply Decoupling and Bulk Capacitors
      1. 3.5.1 Note on PDN Target Impedance
    6. 3.6 Power Supply Sequencing
    7. 3.7 Supply Diagnostics
    8. 3.8 Power Supply Monitoring
  7. Clocking
    1. 4.1 System Clock Input
    2. 4.2 Unused Clock Input
    3. 4.3 Clock Output
    4. 4.4 Single-ended Clock Source
    5. 4.5 Crystal Selection
  8. JTAG (Joint Test Action Group)
    1. 5.1 JTAG / Emulation
      1. 5.1.1 Configuration of JTAG / Emulation
        1. 5.1.1.1 AM64x
        2. 5.1.1.2 AM243x
      2. 5.1.2 Implementation of JTAG / Emulation
      3. 5.1.3 JTAG Termination
  9. Configuration (Processor) and Initialization (Processor and Device)
    1. 6.1 Processor Reset
    2. 6.2 Latching of the Boot Mode Configuration
    3. 6.3 Attach Device Reset
    4. 6.4 Watchdog Timer
  10. Peripherals
    1. 7.1 Selecting Peripherals Across Domains
    2. 7.2 Memory
      1. 7.2.1 Processor DDR Subsystem and Device Register Configuration
    3. 7.3 Media and Data Storage Interfaces
    4. 7.4 Ethernet Interface
      1. 7.4.1 Common Platform Ethernet Switch 3-port Gigabit Ethernet (CPSW3G)
      2. 7.4.2 Programmable Real-Time Unit and Industrial Communication Subsystem - Gigabit (PRU_ICSSG)
    5. 7.5 Universal Serial Bus (USB) Subsystem
    6. 7.6 Peripheral Component Interconnect Express (PCIe) Subsystem
    7. 7.7 General Connectivity Peripherals
    8. 7.8 Analog-to-Digital Converter (ADC)
      1. 7.8.1 Change Summary of AM64x / AM243x SR2.0 ADC Errata
    9. 7.9 Termination of Power Pins, Unused Peripherals and IOs
      1. 7.9.1 External Interrupt (EXTINTn)
  11. Interfacing of IO Buffers and Simulations
    1. 8.1 AM64x
    2. 8.2 AM243x
  12. Power Consumption and Thermal Analysis
    1. 9.1 Power Consumption
    2. 9.2 Maximum Current for Different Supply Rails
    3. 9.3 Power Modes
    4. 9.4 Guidance on Thermal Design
      1. 9.4.1 AM64x
      2. 9.4.2 AM243x
  13. 10Schematic Capture and Review
    1. 10.1 Selection of Components and Components Value
    2. 10.2 Schematic Capture
    3. 10.3 Reviewing the Schematics
  14. 11Floor Planning, Layout and Routing Guidelines
    1. 11.1 Escape Routing Guidelines
    2. 11.2 DDR Layout Guidelines
    3. 11.3 High-Speed Differential Signal Routing Guidance
    4. 11.4 Additional References for Simulation
  15. 12Device Handling and Assembly
  16. 13References
    1. 13.1 AM64x
    2. 13.2 AM243x
    3. 13.3 Common
  17. 14Terminology
  18. 15Revision History

Universal Serial Bus (USB) Subsystem

AM64x / AM243x processor supports 1 x USB 3.1 Dual-Role Device (DRD) Subsystem. These Ports are configurable as USB host (SuperSpeed Gen 1 (5 Gbps), High-speed (480 Mbps), Full-speed (12 Mbps), and Low-speed (1.5 Mbps)), USB device (High-speed (480 Mbps), and Full-speed (12 Mbps)), or USB Dual-Role device.

Follow USB VBUS Design Guidelines section of the device-specific data sheet for scaling the VBUS voltage.

VBUS voltage is required to be connected when the device is configured in device mode. VBUS connection is optional in host mode.

A power switch with OC (over current) indication connected to an processor GPIO is recommended when the USB interface is configured as host. The DRVVBUS drives the power switch.

For USB connections and On-The-Go feature support, see the device-specific TRM.

For more details, refer the High-speed Serial Interfaces section in the Peripherals chapter of the device-specific TRM.