SPRAD67A december 2022 – july 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The IEEE Standard 1149.1-1990, IEEE Standard Test Access Port and Boundary-Scan Architecture (JTAG) interface can be used for boundary scan and emulation. The boundary scan implementation is compliant with both IEEE-1149.1 and 1149.6. Boundary scan can be used regardless of the device configuration.
As an emulation interface, the JTAG port can be used in various modes:
Emulation can be used regardless of the device configuration.
For supported JTAG clocking rates, see the device-specific TRM.
The required BSDL model for boundary scan testing can be downloaded.