SPRAD93B February 2023 – March 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The power estimation tool generates a power analysis report in this section. There is a selectable field for the two modes of operation of VDD_CORE. The report lists power supply name, voltage in Volts (V), and power consumption in Watts (mW) per power rail groups. Power rail groups match the AM62A EVM design.
VDD_CORE: 0.75 V or 0.85 V for AM62A