SPRAD93B February   2023  – March 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Using the Power Estimation Tool
    1. 1.1 Operating Performance Point (OPP)
    2. 1.2 Processor Core Utilization
    3. 1.3 LVCMOS IO
    4. 1.4 Peripherals
    5. 1.5 General
    6. 1.6 Estimated Power Consumption
  5. 2Revision History

Processor Core Utilization

This section lets the user load each compute core with utilization between 0%-100% (inclusive). For guidance, 0% is an “off” or “unused” state. 1% is “idle”. 100% is maximum utilization (i.e. Dhrystone).

For the C7x DSP there is no mode to toggle MMA usage or not. Because of this we recommend if MMA is not used then the valid range of %Utilization is 0 to 50%. For example, if the customer intends to model 100% activity without MMA usage, then 50% is the appropriate value. When MMA of the DSP is used, the valid range is 0 to 100%.