SPRADB8 may 2023 AM62A1-Q1 , AM62A3 , AM62A7
The AM62A is well-suited for vision-based retail systems requiring advanced image processing at the edge. In this document, a demo application for an automated retail checkout system is analyzed to determine the core load across the heterogenous AM62A processor architecture. This information is then used to select a suitable cost-down variant of the processor and an estimate of the power consumption.