SPRADB8 may   2023 AM62A1-Q1 , AM62A3 , AM62A7

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2AM62A Processor
  6. 3Deep Learning Benchmarks
  7. 4Retail Checkout Scanner Application
  8. 5Core Loading
  9. 6Part Selection
  10. 7Power Usage
  11. 8Summary
  12. 9References

Part Selection

AM62A SoC includes several variants for cost-optimization. The two primary selections to make are in regard to deep learning and CPU performance in Table 6-1.

Table 6-1 AM62A SoC Variants Based on Deep Learning Performance and CPU Core Count
Part C7xMMA (TOPS) A53 (#)
AM62A74 2 4
AM62A72 2 2
AM62A71 2 1
AM62A34 1 4
AM62A32 1 2
AM62A31 1 1

Considering table and the loading information, the AM62A32 is sufficient for this retail checkout application. This SoC variant has 1 TOPS of performance by down-clocking the accelerator from 1 GHz to 500 MHz, of which only 50% is needed for this application running at 15 fps. The dual core variant is also acceptable given the average load is 35% across four CPU cores.