SPRADC9 july 2023 AM62A1-Q1 , AM62A3 , AM62A7
The defect detection application showed a frame rate of 30 FPS. This rate is limited by the performance of the camera used in the application which does not exceed 30 FPS. For this reason, only 22 % of the deep learning accelerator C7x/MMA is utilized. In the same time, only 39 % of the main processing cores is utilized. This shows a high expansion margin for both the main processing power and the deep learning accelerator to support a camera with a higher frame rate. The next section discusses core loading utilization in details.