The AM69 processor is the highest performance
device among the AM6x scalable embedded processor family. Along with the octal-core
Arm® Cortex® A72 microprocessor, the AM69 provides the most significant levels of
processing power, image and video processing, and graphics capability. Compared with
the AM62(2) and the AM68, which are
excellent choices for the applications with 1-4 A53 cores and 2 A72 cores,
respectively, the AM69 enables the capability of up to 8 A72 cores to take your
application to the next level of ARM computing with 100k DMIPS. As shown in Figure 3-1, the AM69 processor features the following multiple sub-systems based on the
heterogeneous architecture:
- An octal-core(8x) Arm Cortex
A72 microprocessor at 2 GHz provides up to 100k Dhrystone Million
Instructions Per Second (DMIPS).
- BXS-4-64 GPU offers up to 50
Giga Floating-point Operations per Second (GFLOPS) to enable dynamic 2D and
3D rendering for enhanced viewing applications.
- 4x 4L SERDES interface offers
a combination many high-speed interfaces
- 2x 4L PCIe Gen 3 OR
up to 4x 2L PCIe Gen 3 (up to 8(GT/s) per lane)
- 8x SGMII ethernet
ports (TSN) with eight port
- All ports
support 1Gb, 2.5Gb SGMII
- Two ports
support 5Gb, 10Gb USXGMII or 5Gb XFI
- 1x USB 3.0 dual-role
device (DRD) subsystem
- 1x up to 4 lane
DisplayPort/eDP interface (up to 4k resolution)
- Display Sub-System (DSS)
supports multiple displays with the flexibility to interface with different
panel types such as e/DP, DSI, and DPI.
- 2x encoder and decoder with
H.264, H.265 support can encode and decode multiple channels simultaneously.
This encoder and decoder support H.264 Baseline, Main, High Profile at L5.2
and H.265 Main Profile at L5.1. The 2x CODEC can process 480 MP/s each
module at 4K60 throughput.
- 3x 4-lane MIPI CIS-2 RX are
included in the AM68. Three high-resolution (for example, 12MP) cameras can
be directly connected to CSI-2 RX ports.
- Improved memory architecture
and high-speed interfaces improve the system throughput and energy
efficiency by enabling high utilization of cores and HWAs. AM69 supports up
to 64 Giga Bytes Per Second (GBps) DDR memory bandwidth.