The Trip-zone Submodule is used to override the
PWM output to be a safe state based on external or software-based events. The
feature differences of the MCPWM Trip-Zone submodule when compared to EPWM are as
follows:
- Digital Compare Submodule removed
- Notion of TRIPn and TZn no longer applies;
replaced with just TZ1-TZ8
- Each TZn signal is directly driven by a PWM X-BAR
output instead of special internal signals like INPUTXBAR[1-3]
- Trip zone settings are shared across all 3 PWM
pairs, similar to dead-band submodule
- Software forced tripping (TZFRC) is removed from
MCPWM; use action-qualifier software force events or software-controlled GPIOs
as a substitute
- Separate TZ interrupt removed; now shared with a
single MCPWM interrupt