SPRADO9 March   2025 AM62L

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Processor Core and Compute Benchmarks
    1. 2.1 Dhrystone
    2. 2.2 Whetstone
    3. 2.3 Linpack
    4. 2.4 NBench
    5. 2.5 CoreMark-Pro
    6. 2.6 Fast Fourier Transform
    7. 2.7 Cryptographic Benchmarks
  6. 3Memory System Benchmarks
    1. 3.1 Memory Bandwidth and Latency
      1. 3.1.1 LMBench
      2. 3.1.2 STREAM
    2. 3.2 Critical Memory Access Latency
    3. 3.3 UDMA: DDR to DDR Data Copy
  7. 4Summary
  8. 5References

Dhrystone

Dhrystone benchmark focuses on the processor core performance. The benchmark runs from warm L1 caches in all modern processors. The benchmark scales linearly with clock speed. Even though the benchmark was introduced in 1984 by Reinhold P. Weicker, Dhrystone still gets used in embedded processing. The industry has adopted the VAX 11/780 as the reference 1 MIPS machine. The VAX 11/780 achieves 1757 Dhrystones per second. The score is calculated by normalizing the time the benchmark loop runs by the reference 1 MIPS machine score of 1757. A common issue is to further normalize to DMIPS/MHz/core as the score scales linearly with clock speed. For standard Arm cores, the DMIPS/MHz is identical to the same compiler and flags. Dhrystone is a single core benchmark, a simple sum of multiple cores running the benchmark in parallel is sometimes used.

The Dhrystone (Version 2.1, C Language ) benchmark is included in the SDK and can be performed by simply running the command dhrystone. Due to the short execution time, TI recommends to run the test for high number of iterations to measure accurate results. 1 billion iterations are used in the tests implemented for Arm-Cortex-A53. The code block below shows a short version of the terminal printout for Dhrystone benchmark execution.

root@am62lxx-evm:~# dhrystone 

Dhrystone Benchmark, Version 2.1 (Language: C)

Program compiled without 'register' attribute

Please give the number of runs through the benchmark: 1000000000

Execution starts, 1000000000 runs through Dhrystone
Execution ends

Final values of the variables used in the benchmark:
.
.
.
Microseconds for one run through Dhrystone:    0.2 
Dhrystones per Second:                      6410256.5 

Table 2-4 shows the results for this benchmark with the compiler and operating system details. The aggregate score for AM62Lx with two A53 cores running at 1.25GHz is 7,296 DMIPS.

Table 2-1 Dhrystone Benchmarks
Arm-Cortex-A53(1.25GHz)
Dhrystones/s

6,410,256

Normalized dhrystones (divide by 1757 reference for 1MIPS)

3648

DMIPS/MHz each core

≃3

Compiler and flagsGCC 13.3.0 -march=ARMv8 -O3
Operating systemLinux 6.12.0