SPRADO9 March 2025 AM62L
Linpack measures peak double precision (64 bit) floating point performance in solving a dense linear system.
root@am62lxx-evm:~# runLinpack
Linpack running ...
Execution time approx 10 seconds
Unrolled Single Precision Linpack
Unrolled Single Precision Linpack
norm. resid resid machep x[0]-1 x[n-1]-1
2.0 4.69621336e-05 1.19209290e-07 -1.31130219e-05 -1.30534172e-05
times are reported for matrices of order 100
dgefa dgesl total kflops unit ratio
times for array with leading dimension of 201
0.00 0.00 0.00 506018 0.00 0.02
0.00 0.00 0.00 507890 0.00 0.02
0.00 0.00 0.00 511293 0.00 0.02
0.00 0.00 0.00 511331 0.00 0.02
times for array with leading dimension of 200
0.00 0.00 0.00 559630 0.00 0.02
0.00 0.00 0.00 563766 0.00 0.02
0.00 0.00 0.00 563304 0.00 0.02
0.00 0.00 0.00 564925 0.00 0.02
Unrolled Single Precision 511331 Kflops ; 10 Reps
Table 2-4 shows the results for this benchmark.
| Arm-Cortex-A53(1.25GHz) | |
|---|---|
Linpack (Kflops) | 511331 |