SPRADU2 August 2026 AM625
The corresponding pins for the PRU IO can be tested on the SK-AM62B-K1 Board with the following hardware pin distribution:
3 channel RX: J10.14 – PRU1_GPI9 -- N23; J10.15 – PRU1_GPI10 – N24; J10.16 – PRU1_GPI11 – N25
3 channel TX: AA3, SOC_MMC0_DAT2 rework via R376. PRU0_GPO1 – AA3; J10.17 – PRU0_GPO4 – P24; J10.20 – PRU0_GPO7 – R23
Figure 3-1 Hardware Environment Setup Based on AM62 SK EVMThe software environment primarily uses CCS via JTAG for debugging. The CCS version used for testing is 12.8.1. After connecting to the AM62 EVM, perform initialization as described in the referenced link. Then connect to the PRU core, load and run PRU_UART_12Mbps.out. In actual project applications, it can be loaded and run via Linux remoteproc. In CCS, memory operations can be easily performed to observe the UART waveforms output on the corresponding pins.