SPRADU7 October   2026 AWRL1432

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Frequency Hopping Modulation of Millimeter-Wave Radar
  6. 3Waveform Configuration Flow of AWRL1432
    1. 3.1 Conventional Configuration Method of AWRL1432
    2. 3.2 Look-Up Table Configuration Method of AWRL1432
    3. 3.3 Detailed Explanation of Look-Up Table RF APIs
  7. 4Implementation of Frequency Hopping on AWRL1432
  8. 5Verification of Frequency Hopping Results
    1. 5.1 Preparation Work Before Data Capture
    2. 5.2 Data Acquisition Using DCA1000EVM with mmw_demo
    3. 5.3 Data Post-Processing
  9. 6Conclusion
  10. 7References

Preparation Work Before Data Capture

Flash the updated mmw_demo appimage into the AWRL1432BOOST. This paper uses radar_toolbox_4_00_00_05 and MMWAVE_L_SDK_05_05_04_02 for subsequent testing work. During the data acquisition process, we still need to rely on the serial CLI of mmw_demo to issue the cfg file. After receiving the CLI command issued by the serial port, mmw_demo will normally execute RF initialization and other necessary RF APIs, such as rl_sensChirpProfComnCfg.

An example of a cfg file verified through DCA1000 data capture tests is shown below. To adapt to data acquisition, the main modifications include: limiting the number of frames to 10 frames in frameCfg; enabling LVDS output of raw ADC data in adcLogging; disabling the low-power mode in lowPowerCfg to prevent data loss during acquisition; and seeing from chirpComnCfg that TDM modulation is used. Before testing, we also need to modify the CLI_MMWaveChirpCommonCfg function to prevent the CLI from abnormally exiting after detecting the use of TDM modulation (gMmwMssMCB.profileComCfg.c_ChirpTxMimoPatSel == 1).

sensorStop 0
channelCfg 7 3 0
chirpComnCfg 20 0 0 128 1 33 2
chirpTimingCfg 6 34 0.00 117.1875 76.5 
frameCfg 2 0 1200 32 80 10
antGeometryCfg 0 0 1 1 0 2 0 1 1 2 0 3 
guiMonitor 2 1 0 0 0 1 0 0 0 0 0
sigProcChainCfg 64 32 1 0 0 0 0 0
sensorPosition 0 0 0.3 0 0
cfarCfg 2 8 4 3 0 12.0 0 0.95 0 1 1 1 
aoaFovCfg -80 80 -20 20
rangeSelCfg 0.1 10.0
clutterRemoval 0
compRangeBiasAndRxChanPhase 0.0 1.00000 0.00000 -1.00000 0.00000 1.00000 0.00000 -1.00000 0.00000 1.00000 0.00000 -1.00000 0.00000
adcLogging 1
lowPowerCfg 0
factoryCalibCfg 0 0 40 0 0x1ff000
sensorStart 0 0 0 0