SPRADU7 October   2026 AWRL1432

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Frequency Hopping Modulation of Millimeter-Wave Radar
  6. 3Waveform Configuration Flow of AWRL1432
    1. 3.1 Conventional Configuration Method of AWRL1432
    2. 3.2 Look-Up Table Configuration Method of AWRL1432
    3. 3.3 Detailed Explanation of Look-Up Table RF APIs
  7. 4Implementation of Frequency Hopping on AWRL1432
  8. 5Verification of Frequency Hopping Results
    1. 5.1 Preparation Work Before Data Capture
    2. 5.2 Data Acquisition Using DCA1000EVM with mmw_demo
    3. 5.3 Data Post-Processing
  9. 6Conclusion
  10. 7References

Introduction

AWRL1432 is a 77GHz ultra-low-cost, ultra-low-power single-chip millimeter-wave radar SoC launched by TI, suitable for various applications such as blind spot detection (BSD) radar, two-wheeler rear warning radar, and hands-free trunk opener radar. The radar sensor uses FMCW (Frequency Modulated Continuous Wave) for RF modulation. The chirp and frame waveform parameters need to be adjusted accordingly based on different terminal applications. RF configuration determines the range, velocity, and angle metrics of the sensor; therefore, the setting of waveform parameters is crucial to the detection capability of the radar.

The built-in Radar Front-End Control System (FECSS) of the AWRL1432 can provide precise and real-time RF control, and opens up rich interface functions (APIs) to developers, helping them fully unleash the potential of the radar, flexibly configure and adjust various parameters, and cope with various design challenges. Flexible interface functions also help implement advanced modulation strategies to further enhance the actual performance of the radar. For example, the frequency hopping strategy helps increase the actual transmission bandwidth, achieving excellent range resolution.