SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
Current values listed in this section are representative for the test conditions given and not the absolute maximum possible. The actual device currents in an application will vary with application code and pin configurations. Section 6.5.1 shows the device current consumption at 120-MHz SYSCLK. Section 6.5.2 shows the device current consumption at 120-MHz SYSCLK with the internal VREG enabled.