SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| f(INTOSC) | Frequency, INTOSC1 and INTOSC2 | 9.7 | 10.0 | 10.3 | MHz | |
| f(INTOSC-STABILITY) | Frequency stability at room temperature | 30°C, Nominal VDD | ±0.1% | |||
| Frequency stability over VDD | 30°C | ±0.2% | ||||
| Frequency stability | –3.0% | 3.0% | ||||
| f(INTOSC-ST) | Start-up and settling time | 20 | µs | |||