SPRSP65H April 2021 – December 2025 AM2431 , AM2432 , AM2434
PRODUCTION DATA
| SIGNAL NAME [1] ((3)) ((2)) | SIGNAL TYPE [2] | DESCRIPTION [3] | ALV PIN [4] | ALX PIN [4] |
|---|---|---|---|---|
| PCIE0_CLKREQn | IO | PCIE Clock Request Signal | D16 | C11 |
| SERDES0_REXT (1) | A | External SerDes PHY Calibration Resistor | T13 | |
| SERDES0_REFCLK0N | IO | SerDes PHY Reference Clock Input/Output (negative) | W16 | |
| SERDES0_REFCLK0P | IO | SerDes PHY Reference Clock Input/Output (positive) | W17 | |
| SERDES0_RX0_N | I | SerDes PHY Differential Receive Data (negative) | Y15 | |
| SERDES0_RX0_P | I | SerDes PHY Differential Receive Data (positive) | Y16 | |
| SERDES0_TX0_N | O | SerDes PHY Differential Transmit Data (negative) | AA16 | |
| SERDES0_TX0_P | O | SerDes PHY Differential Transmit Data (positive) | AA17 |